IESNA:LM-63-2002
[TEST]P956582
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-940-U-T2R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25068
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2890.7 4002.2 4878.6 5527.7 5994.7 6304.5 6394.7 6343.4 6457 7085.9
8082.2 9224.7 10319.1 11271.7 12076.5 12795.7 13220.7 13345.2 13121 12467.3
11201.7 8901 7152.8 5831.2 3599 2026.8 1399.4 1016.5 781.4 635.1
535.5 297.3 185.2 10.9 0 0 0
2890.7 4027.1 4900.4 5540.1 6035.2 6349.6 6443 6418.1 6528.6 7073.4
8026.1 9215.4 10344 11298.2 12103 12787.9 13253.4 13402.8 13177.1 12537.3
11320 9069.1 7152.8 5901.3 3750 2082.8 1427.5 1030.5 790.8 644.5
547.9 274 191.5 24.9 0 0 0
2890.7 3991.3 4859.9 5524.6 6030.5 6376.1 6544.2 6539.5 6623.6 7082.8
7931.2 8992.8 10043.5 10971.3 11727.8 12285.1 12823.7 13091.5 13035.4 12571.5
11634.4 10152.5 8033.9 6463.2 4811.6 2556 1609.6 1144.1 873.3 708.3
605.5 491.9 390.7 300.4 137 0 0
2890.7 3922.8 4785.2 5456.1 6004 6435.2 6681.2 6755.9 6805.7 7112.4
7770.8 8606.7 9613.9 10468.5 11172.1 11724.7 12205.7 12584 12683.6 12496.8
11899.1 10876.4 9388.2 7660.3 5993.1 4311.9 2683.7 1639.2 1077.2 797
663.1 549.5 442.1 319.1 110.5 3.1 0
2890.7 3820 4648.2 5325.3 5916.8 6430.5 6802.6 7022.1 7115.5 7297.6
7724.1 8388.8 9213.8 9973.5 10644.4 11206.4 11702.9 12127.9 12417.4 12493.7
12308.5 11796.3 10797 9350.8 7705.4 5991.6 4153.2 2464.2 1455.5 965.1
756.5 638.2 490.3 336.2 116.7 0 0
2890.7 3753.1 4517.4 5177.4 5797 6354.3 6841.5 7198 7434.6 7613.6
7876.7 8329.7 8981.9 9693.3 10390.7 11005.6 11556.6 11969.1 12314.7 12598
12822.2 12780.1 12503.1 11843 10667.8 9087.8 7235.3 5245.9 3237.8 1914.7
1229.8 778.3 392.3 168.1 48.3 4.7 0
2890.7 3589.6 4302.6 4937.7 5541.7 6130.1 6684.3 7180.9 7562.2 7876.7
8150.6 8460.4 8863.6 9444.2 10108.9 10857.7 11547.3 12213.5 12786.4 13300.1
13799.7 14349.2 14589 14736.9 14643.5 13929 12532.6 10344 7512.4 4553.2
2135.7 999.4 457.7 172.8 49.8 9.3 0
2890.7 3435.5 3980.4 4556.3 5107.4 5670.9 6223.5 6757.4 7268 7731.9
8142.9 8542.9 8922.7 9297.9 9708.9 10214.8 10842.1 11520.8 12224.4 12965.4
13768.6 15057.5 15895 16421.2 16953.5 17250.9 17065.6 16131.6 14274.5 11592.4
8072.8 4750.9 1829.1 621.1 144.8 12.5 0
2890.7 3264.3 3645.7 4059.8 4523.6 4986 5495 5957.3 6416.5 6871.1
7350.5 7825.3 8307.9 8834 9363.3 9908.1 10537 11268.6 12050.1 12977.8
14023.9 15859.2 17109.2 18116.4 19338.3 20901.2 22467.2 23296.9 22696 20043.5
15073.1 8441.7 2926.5 705.2 95 4.7 0
2890.7 3209.8 3538.3 3941.5 4371.1 4807 5266.2 5695.8 6142.6 6590.9
7050.1 7504.6 7995 8493.1 9045.7 9601.4 10239.7 10979.1 11763.6 12685.2
13771.7 15490.3 17022 18052.5 19389.7 21119.1 22907.7 24033.2 23575.5 20993.1
15695.8 8614.5 2780.2 647.6 102.7 6.2 0
2890.7 3038.6 3234.7 3476 3748.4 4055.1 4369.5 4677.7 5001.5 5344
5694.2 6046 6408.7 6807.3 7250.9 7742.8 8281.4 8890.1 9576.5 10372
11408.7 12870.4 13899.4 14905 16116.1 17364.5 18423 18625.4 17588.6 14973.5
10412.5 4620.2 895.1 158.8 31.1 10.9 0
2890.7 2929.6 3018.4 3142.9 3300.1 3476 3647.2 3816.9 4005.3 4179.6
4380.4 4573.5 4763.4 4992.2 5236.6 5543.2 6000.9 6561.3 7174.6 7783.3
8622.3 9536.1 10105.8 10694.2 11117.6 11433.6 11397.8 10733.1 9545.4 7747.5
5012.4 1917.8 368.9 63.8 21.8 7.8 0
2890.7 2820.7 2789.5 2798.9 2820.7 2840.9 2853.3 2870.5 2867.4 2851.8
2839.3 2820.7 2816 2828.4 2825.3 2830 2984.1 3318.8 3684.6 4047.3
4343.1 4405.3 4338.4 4053.5 3592.8 3083.7 2378.6 1609.6 1052.3 641.3
326.9 137 57.6 18.7 3.1 0 0
2890.7 2599.6 2347.4 2126.4 1928.7 1732.6 1528.6 1337.2 1156.6 997.8
865.5 769 733.2 748.8 772.1 790.8 781.4 793.9 873.3 954.2
985.4 948 783 555.7 365.8 235.1 180.6 149.4 119.9 90.3
62.3 34.2 17.1 6.2 0 0 0
2890.7 2383.2 1956.7 1583.1 1274.9 1058.5 907.5 817.2 753.4 698.9
649.1 604 560.4 544.8 558.8 582.2 602.4 604 571.3 524.6
460.8 389.2 323.8 263.1 216.4 183.7 157.2 132.3 102.7 74.7
48.3 21.8 10.9 3.1 0 0 0
2890.7 2207.3 1642.3 1212.6 955.8 840.6 781.4 733.2 684.9 635.1
588.4 543.3 502.8 465.4 440.5 431.2 428.1 426.5 425 420.3
409.4 378.3 330 274 217.9 166.6 137 115.2 91.8 66.9
35.8 18.7 9.3 0 0 0 0
2890.7 2043.9 1390.1 996.3 846.8 784.6 736.3 688 639.8 591.5
544.8 501.2 460.8 423.4 386.1 354.9 333.1 317.6 309.8 308.2
305.1 295.8 258.4 211.7 174.3 157.2 137 113.6 84.1 54.5
32.7 15.6 6.2 0 0 0 0
2890.7 1927.1 1226.6 902.9 809.5 758.1 708.3 660 610.2 558.8
509 467 426.5 390.7 361.1 340.9 305.1 280.2 267.7 256.8
236.6 222.6 208.6 196.1 182.1 166.6 144.8 119.9 96.5 76.3
56 31.1 4.7 0 0 0 0
2890.7 1816.6 1109.9 865.5 793.9 739.4 688 635.1 586.9 535.5
487.2 442.1 403.2 373.6 350.2 326.9 300.4 289.5 278.6 250.6
238.2 228.8 221 213.3 200.8 182.1 158.8 132.3 113.6 93.4
70 42 3.1 0 0 0 0
2890.7 1760.6 1050.7 853 784.6 727 670.9 621.1 572.8 521.5
471.7 428.1 392.3 362.7 339.4 320.7 295.8 278.6 261.5 246
235.1 227.3 221 211.7 199.3 175.9 140.1 119.9 101.2 80.9
56 23.3 0 0 0 0 0
2890.7 1757.5 1030.5 839 775.2 716.1 658.5 607.1 557.3 509
460.8 420.3 389.2 362.7 339.4 320.7 295.8 277.1 261.5 247.5
238.2 230.4 221 210.1 191.5 158.8 112.1 95 76.3 56
34.2 7.8 0 0 0 0 0
2890.7 1754.4 1027.4 835.9 772.1 712.9 656.9 605.5 555.7 507.5
459.2 420.3 387.6 362.7 339.4 320.7 295.8 275.5 261.5 247.5
238.2 230.4 221 210.1 191.5 155.7 109 91.8 73.2 52.9
29.6 6.2 0 0 0 0 0
